IESNA:LM-63-2002
[TEST]P950699
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19633
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2699.7 2903.3 3121.9 3341.5 3509.8 3612.9 3675.6 3710.8 3749.7 3794.7
3852.7 3931.5 4037.6 4163 4315.3 4571.7 4959.1 5473 6107.5 6901
7941.1 9135.1 10406.2 11562.3 12261.1 11906.3 11196.1 10244.6 9101.4 7739.1
6015.8 4298.2 2813.1 1635.3 719.5 222.7 0
2699.7 2914.3 3160.3 3404.1 3583.8 3693.1 3744.8 3757.5 3765.9 3773.4
3785.4 3811.1 3858.1 3917.2 4014.4 4217.8 4574.3 5091.1 5764.5 6567.4
7528.9 8636 9913.1 11293.8 12678.2 13045.9 12265.7 11261.9 10207.9 9008.9
7330 5525 3845.3 2340.9 1094 348.6 0
2699.7 2925.3 3198.8 3466.5 3657.8 3773.2 3813.9 3804.2 3782.3 3752
3718.1 3690.6 3678.7 3671.4 3713.7 3863.9 4189.4 4709.3 5421.4 6233.6
7116.8 8136.9 9420 11025.2 13095.3 14185.6 13335.4 12279.2 11314.5 10278.8
8644.2 6751.9 4877.3 3046.5 1468.5 474.5 0
2699.7 2941 3237 3522.8 3723.8 3832.8 3851.3 3805 3733.1 3650.1
3563.3 3485.6 3426.3 3385.9 3416.2 3593.5 3988.3 4593.4 5370.3 6223.2
7118.6 8086.5 9223.2 10630.6 12605.3 14130.4 13547 12378.5 11358.9 10310.7
8762.2 6920.7 5087.2 3281 1667.9 585.7 0
2699.7 2956.6 3275.2 3579 3789.7 3892.3 3888.8 3805.6 3683.9 3548.2
3408.5 3280.7 3174 3100.4 3118.8 3323.1 3787.3 4477.6 5319.1 6212.8
7120.3 8035.9 9026.5 10236.1 12115.3 14075 13758.6 12477.6 11403.3 10342.5
8880.2 7089.6 5297.1 3515.5 1867.3 697 0
2699.7 2965.9 3295.9 3612.9 3829.7 3921.3 3889.8 3763.6 3591.3 3411.9
3243.1 3097.3 2982.9 2920.9 2994 3315.1 3929.2 4787.2 5815 6928.3
8042.3 9137.3 10252.3 11473.8 13286.6 15148 15122.1 13898.3 12673.8 11336.5
9653.6 7677.5 5741.1 3821.1 2118.4 822.6 0
2699.7 2975.3 3316.6 3646.8 3869.5 3950.3 3890.9 3721.7 3498.6 3275.7
3077.6 2913.9 2791.9 2741.4 2869.4 3307 4071.1 5096.7 6311.1 7643.5
8964.4 10238.6 11477.9 12711.4 14457.8 16221 16485.7 15318.9 13944.2 12330.5
10426.9 8265.4 6184.9 4126.7 2369.4 948.1 0
2699.7 2979.9 3329.2 3665.1 3887.3 3960.1 3880.5 3683.2 3431.2 3191.4
2988.9 2826.7 2711 2677.8 2854.6 3374.7 4235.8 5396.3 6803.3 8364.2
9915.7 11415.6 12881.1 14300.8 16159.5 17840 18055.6 16895.5 15301 13346.7
11142.2 8772.7 6451.3 4237.9 2432.5 953.5 0
2699.7 2984.6 3341.8 3683.3 3905 3969.8 3870.1 3644.7 3363.8 3107
2900.5 2739.6 2630.1 2614.2 2839.8 3442.5 4400.5 5695.9 7295.7 9084.8
10867 12592.6 14284.3 15890 17861.2 19458.9 19625.4 18472.2 16657.7 14362.7
11857.6 9280.1 6717.7 4349 2495.6 958.8 0
2699.7 2982.5 3351.3 3692.2 3911.8 3970.8 3857.9 3617.6 3322.3 3061.3
2857.2 2698.7 2592 2586.8 2837.5 3477.7 4482.6 5871.8 7594.6 9508
11442.2 13282 15104.3 16906.8 18960.1 20474.7 20490.2 19149.7 17034.3 14400.9
11665.9 8950.7 6187.8 3932.5 2162 804.9 0
2699.7 2984.6 3341.8 3683.3 3905 3969.8 3870.1 3644.7 3363.8 3107
2900.5 2739.6 2630.1 2614.2 2839.8 3442.5 4400.5 5695.9 7295.7 9084.8
10867 12592.6 14284.3 15890 17861.2 19458.9 19625.4 18472.2 16657.7 14362.7
11857.6 9280.1 6717.7 4349 2495.6 958.8 0
2699.7 2979.9 3329.2 3665.1 3887.3 3960.1 3880.5 3683.2 3431.2 3191.4
2988.9 2826.7 2711 2677.8 2854.6 3374.7 4235.8 5396.3 6803.3 8364.2
9915.7 11415.6 12881.1 14300.8 16159.5 17840 18055.6 16895.5 15301 13346.7
11142.2 8772.7 6451.3 4237.9 2432.5 953.5 0
2699.7 2975.3 3316.6 3646.8 3869.5 3950.3 3890.9 3721.7 3498.6 3275.7
3077.6 2913.9 2791.9 2741.4 2869.4 3307 4071.1 5096.7 6311.1 7643.5
8964.4 10238.6 11477.9 12711.4 14457.8 16221 16485.7 15318.9 13944.2 12330.5
10426.9 8265.4 6184.9 4126.7 2369.4 948.1 0
2699.7 2965.9 3295.9 3612.9 3829.7 3921.3 3889.8 3763.6 3591.3 3411.9
3243.1 3097.3 2982.9 2920.9 2994 3315.1 3929.2 4787.2 5815 6928.3
8042.3 9137.3 10252.3 11473.8 13286.6 15148 15122.1 13898.3 12673.8 11336.5
9653.6 7677.5 5741.1 3821.1 2118.4 822.6 0
2699.7 2956.6 3275.2 3579 3789.7 3892.3 3888.8 3805.6 3683.9 3548.2
3408.5 3280.7 3174 3100.4 3118.8 3323.1 3787.3 4477.6 5319.1 6212.8
7120.3 8035.9 9026.5 10236.1 12115.3 14075 13758.6 12477.6 11403.3 10342.5
8880.2 7089.6 5297.1 3515.5 1867.3 697 0
2699.7 2941 3237 3522.8 3723.8 3832.8 3851.3 3805 3733.1 3650.1
3563.3 3485.6 3426.3 3385.9 3416.2 3593.5 3988.3 4593.4 5370.3 6223.2
7118.6 8086.5 9223.2 10630.6 12605.3 14130.4 13547 12378.5 11358.9 10310.7
8762.2 6920.7 5087.2 3281 1667.9 585.7 0
2699.7 2925.3 3198.8 3466.5 3657.8 3773.2 3813.9 3804.2 3782.3 3752
3718.1 3690.6 3678.7 3671.4 3713.7 3863.9 4189.4 4709.3 5421.4 6233.6
7116.8 8136.9 9420 11025.2 13095.3 14185.6 13335.4 12279.2 11314.5 10278.8
8644.2 6751.9 4877.3 3046.5 1468.5 474.5 0
2699.7 2914.3 3160.3 3404.1 3583.8 3693.1 3744.8 3757.5 3765.9 3773.4
3785.4 3811.1 3858.1 3917.2 4014.4 4217.8 4574.3 5091.1 5764.5 6567.4
7528.9 8636 9913.1 11293.8 12678.2 13045.9 12265.7 11261.9 10207.9 9008.9
7330 5525 3845.3 2340.9 1094 348.6 0
2699.7 2903.3 3121.9 3341.5 3509.8 3612.9 3675.6 3710.8 3749.7 3794.7
3852.7 3931.5 4037.6 4163 4315.3 4571.7 4959.1 5473 6107.5 6901
7941.1 9135.1 10406.2 11562.3 12261.1 11906.3 11196.1 10244.6 9101.4 7739.1
6015.8 4298.2 2813.1 1635.3 719.5 222.7 0
2699.7 2881 3072.7 3260.3 3407.2 3500.1 3558 3591.6 3625.7 3668.1
3728.6 3813.2 3923.3 4049.8 4206.9 4433.5 4757.7 5182.3 5715.4 6349.2
7109.2 7907.5 8615.2 9116.8 9242.2 8714.4 7967.6 7078.8 6109 5057.8
3852.6 2696.5 1737.3 1005.5 452.3 148.1 0
2699.7 2858.7 3023.4 3179.1 3304.5 3387.4 3440.4 3472.3 3501.7 3541.4
3604.6 3694.7 3809 3936.6 4098.5 4295.3 4556.4 4891.6 5323.3 5797.2
6277.1 6679.9 6824.4 6671.4 6223.2 5522.5 4739 3913 3116.7 2376.5
1689.4 1094.8 661.5 375.8 185.2 73.6 0
2699.7 2835 2974.3 3104.1 3205.4 3275.1 3318.6 3339.4 3355.7 3377.6
3417.4 3479.6 3560.1 3644.1 3739.8 3847 3983.2 4161.2 4395.6 4645.2
4876.9 5027.3 4994.1 4760.8 4326.7 3739.6 3140.6 2553.8 2010.8 1537.3
1115.7 756 487.1 299.6 160.2 66.4 0
2699.7 2811.4 2925.3 3029.1 3106.3 3162.8 3196.8 3206.5 3209.6 3213.7
3230.1 3264.3 3311.1 3351.5 3381.2 3398.8 3409.9 3430.9 3467.9 3493.3
3476.7 3374.6 3163.8 2850.4 2430.2 1956.7 1542.3 1194.7 904.9 698
542 417.3 312.9 223.6 135.2 59.3 0
2699.7 2787.6 2875.9 2956.1 3017.6 3058.1 3076.3 3066.6 3040.1 3007.6
2975.5 2954 2944 2931.6 2908.1 2868 2812.8 2755.9 2702.9 2659.2
2611.5 2531.1 2397.6 2209.5 1965.2 1672.9 1409.8 1157.1 915.7 730.5
571.4 437.3 321.1 225 134.5 58.5 0
2699.7 2763.7 2826.6 2883.1 2928.9 2953.5 2955.8 2926.8 2870.6 2801.4
2720.9 2643.8 2576.6 2511.4 2435.3 2337.3 2215.9 2081 1938.1 1825.2
1746.4 1687.6 1631.4 1568.4 1500.3 1389 1277.3 1119.4 926.4 763
600.9 457.4 329.4 226.7 133.6 57.8 0
2699.7 2740.9 2780.5 2818.7 2852.8 2867.4 2856.1 2806.9 2722.1 2622.5
2511.4 2409.7 2324.8 2251.6 2179.6 2094.8 1993.7 1882.1 1763.6 1669.9
1607.6 1566.6 1536.8 1501.6 1447.8 1354.1 1260.9 1128.6 969 823.5
668.6 523.2 385.2 267.7 163.7 70 0
2699.7 2718.1 2734.4 2754.4 2776.6 2781.3 2756.5 2687.1 2573.5 2443.6
2301.9 2175.7 2073 1991.6 1923.8 1852.3 1771.5 1683.2 1589.2 1514.6
1468.8 1445.7 1442.3 1434.8 1395.2 1319.3 1244.4 1137.7 1011.6 883.9
736.4 588.9 440.8 308.7 193.7 82.4 0
2699.7 2696.1 2690.9 2695 2703.3 2704.4 2671.2 2586.8 2456.8 2310.7
2165.7 2051.7 1968.8 1907.7 1853.8 1791.2 1716.1 1632.2 1537.4 1447.8
1380.9 1344.7 1348.3 1351.9 1340.5 1312.6 1245.2 1135.4 1011.6 894
783.2 666.1 533 387.4 252.3 106.7 0
2699.7 2671.5 2647.9 2639.4 2643.6 2648.7 2626.7 2559.3 2449.5 2324.9
2204 2098.3 2005.4 1924 1847.1 1766.5 1678.3 1584.5 1491.3 1408.1
1334.8 1280.2 1251.2 1233.8 1217.5 1198.4 1158.2 1086.5 995.6 894.2
779.2 664 532.7 391.8 258 114 0
2699.7 2651.6 2610.4 2589.5 2590.9 2605.6 2606.1 2566.9 2484.7 2377
2264.1 2156.3 2051.4 1951.2 1854.6 1758.2 1659.5 1559.6 1467 1387.8
1316.8 1262.4 1223.1 1192.8 1164.3 1131.9 1087.5 1027.7 953.7 865.5
757.2 646.3 517.9 384.5 250.2 110.8 0
2699.7 2631.9 2572.8 2539.7 2538.3 2562.8 2585.5 2574.4 2520 2429.1
2324.2 2214.4 2097.6 1978.5 1862.1 1749.9 1640.8 1534.8 1442.9 1367.5
1298.9 1244.7 1195 1151.8 1111.1 1065.5 1016.8 968.8 911.9 836.8
735 628.6 503 377.3 242.4 107.7 0
2699.7 2613.9 2541.3 2498.2 2496.9 2535.2 2589.3 2619.5 2598.4 2518.6
2404.7 2280.6 2152.5 2022.3 1895.6 1774 1658.1 1548.9 1454.7 1378.7
1316.3 1270.9 1232.2 1191.8 1146.2 1087.8 1025.4 966.1 902.5 823.2
722 615.4 491.9 369.4 233.6 106.1 0
2699.7 2596.1 2509.9 2456.8 2455.4 2507.8 2593 2664.7 2676.9 2608.3
2485.3 2346.7 2207.4 2066.2 1929 1797.9 1675.4 1563.1 1466.7 1389.7
1333.8 1297 1269.3 1231.8 1181.2 1110 1033.9 963.4 893.2 809.6
708.8 602.1 480.7 361.5 224.8 104.4 0
2699.7 2580.5 2482.2 2421.9 2417.8 2478.2 2585.3 2688.7 2727.2 2673.7
2549.6 2398.2 2250.2 2107.2 1969.6 1838.4 1714.5 1600.1 1501.9 1424.2
1366.3 1326.9 1301.4 1269.5 1224.5 1160.5 1088 1013.4 937.1 844.2
734.5 623 498.1 360.1 217.3 104.1 0
2699.7 2564.8 2454.4 2386.8 2380.1 2448.8 2577.7 2712.7 2777.4 2739.1
2613.9 2449.8 2293.1 2148.4 2010.3 1879 1753.7 1637.3 1537.2 1458.6
1398.8 1356.6 1333.5 1307.2 1267.8 1211 1142.1 1063.4 981.1 878.7
760.2 643.8 515.4 358.6 209.8 103.8 0
2699.7 2549.1 2429.2 2356 2345.4 2412.8 2546.5 2687.5 2765.8 2746.1
2638 2476.6 2314.8 2172.5 2039.3 1914.9 1794.9 1681.9 1583.4 1504.2
1439.6 1394.6 1366.8 1340.1 1301.3 1246.8 1176.3 1095.8 1009 904
783.1 663.5 532 352.8 193.7 91.6 0
2699.7 2533.4 2403.9 2325.2 2310.7 2377 2515.3 2662.4 2754.1 2753.1
2661.9 2503.4 2336.6 2196.7 2068.3 1950.7 1836.2 1726.4 1629.6 1549.8
1480.4 1432.7 1400.1 1373.2 1334.8 1282.5 1210.5 1128.2 1037 929.3
806 683.2 548.5 347 177.7 79.3 0
2699.7 2521.3 2384.6 2302.1 2283.1 2341.8 2465.2 2596 2678.2 2680.5
2602.4 2461 2304.4 2167.1 2047.2 1941 1838.6 1738.3 1646.7 1569.5
1505.7 1462.7 1431.8 1405.2 1366.9 1311.9 1236.4 1150.5 1057.2 949
824 702.2 562.9 377.7 206.4 91.3 0
2699.7 2509.1 2365.1 2279.1 2255.5 2306.6 2415 2529.6 2602.3 2608
2543.1 2418.8 2272.1 2137.4 2026.1 1931.2 1840.9 1750.3 1663.7 1589.2
1530.9 1492.6 1463.6 1437.1 1399.1 1341.4 1262.3 1172.9 1077.4 968.8
842 721 577.2 408.4 235.2 103.4 0
2699.7 2499.2 2351.5 2262.9 2237.5 2283.3 2379.6 2477.4 2538.3 2542.1
2484.4 2373.3 2239.5 2111.4 2002.1 1909.2 1822.1 1734.4 1649.5 1579.2
1530.3 1498 1471.1 1444.6 1407.3 1349.3 1270.5 1180.9 1085.1 977.9
851.6 729.9 589 428.5 260 113.4 0
2699.7 2489.4 2338 2246.8 2219.2 2259.9 2344.2 2425.2 2474.4 2476.1
2426 2327.8 2206.8 2085.4 1978.2 1887 1803.4 1718.7 1635.3 1569.3
1529.9 1503.4 1478.5 1452.2 1415.6 1357.3 1278.6 1188.8 1092.7 987.1
861.1 738.8 600.9 448.6 284.9 123.5 0
2699.7 2481.7 2328.3 2235.7 2208.8 2248.2 2327.9 2401.1 2443.6 2443.7
2397.8 2308.9 2197.2 2079.1 1968.5 1869.5 1777.9 1687.1 1599.1 1537.2
1504.2 1482.5 1460.3 1433.8 1397.6 1341 1262.9 1174.4 1081 977.3
856.3 732.2 598 447.3 282.8 121 0
2699.7 2474.1 2318.7 2224.7 2198.3 2236.6 2311.7 2377 2412.7 2411.2
2369.8 2290 2187.4 2072.7 1959 1852.1 1752.6 1655.5 1563.1 1505
1478.5 1461.5 1442.1 1415.3 1379.7 1324.8 1247.3 1160.1 1069.3 967.6
851.6 725.4 595.2 446 280.7 118.3 0
2699.7 2467 2311.3 2218.1 2192.7 2231.9 2305.5 2369.1 2402.9 2400.3
2359.5 2285.3 2187.4 2073.6 1956.9 1842.9 1735.4 1630.5 1533.7 1477.9
1453.4 1439 1422.4 1395.8 1359.6 1303.6 1226.8 1141 1051.1 950.2
837 710.7 575.4 429.3 267.7 111.7 0
2699.7 2459.9 2304 2211.6 2187.1 2227.1 2299.3 2361.2 2393.1 2389.4
2349.3 2280.7 2187.4 2074.5 1954.9 1833.6 1718.4 1605.5 1504.4 1450.9
1428.4 1416.7 1402.7 1376.3 1339.5 1282.5 1206.4 1121.9 1032.9 932.9
822.3 696 555.5 412.5 254.6 104.8 0
2699.7 2451.1 2296.7 2206.6 2184.8 2226.3 2298.8 2359.9 2390 2384.8
2343.3 2279.1 2189 2076.1 1953.8 1828.5 1708.3 1589.2 1485.6 1432.7
1411 1400.6 1388.2 1361.2 1324 1263.9 1190.3 1107.4 1016.3 916.8
807 683.7 532.5 397.8 241.4 98.4 0
2699.7 2459.9 2304 2211.6 2187.1 2227.1 2299.3 2361.2 2393.1 2389.4
2349.3 2280.7 2187.4 2074.5 1954.9 1833.6 1718.4 1605.5 1504.4 1450.9
1428.4 1416.7 1402.7 1376.3 1339.5 1282.5 1206.4 1121.9 1032.9 932.9
822.3 696 555.5 412.5 254.6 104.8 0
2699.7 2467 2311.3 2218.1 2192.7 2231.9 2305.5 2369.1 2402.9 2400.3
2359.5 2285.3 2187.4 2073.6 1956.9 1842.9 1735.4 1630.5 1533.7 1477.9
1453.4 1439 1422.4 1395.8 1359.6 1303.6 1226.8 1141 1051.1 950.2
837 710.7 575.4 429.3 267.7 111.7 0
2699.7 2474.1 2318.7 2224.7 2198.3 2236.6 2311.7 2377 2412.7 2411.2
2369.8 2290 2187.4 2072.7 1959 1852.1 1752.6 1655.5 1563.1 1505
1478.5 1461.5 1442.1 1415.3 1379.7 1324.8 1247.3 1160.1 1069.3 967.6
851.6 725.4 595.2 446 280.7 118.3 0
2699.7 2481.7 2328.3 2235.7 2208.8 2248.2 2327.9 2401.1 2443.6 2443.7
2397.8 2308.9 2197.2 2079.1 1968.5 1869.5 1777.9 1687.1 1599.1 1537.2
1504.2 1482.5 1460.3 1433.8 1397.6 1341 1262.9 1174.4 1081 977.3
856.3 732.2 598 447.3 282.8 121 0
2699.7 2489.4 2338 2246.8 2219.2 2259.9 2344.2 2425.2 2474.4 2476.1
2426 2327.8 2206.8 2085.4 1978.2 1887 1803.4 1718.7 1635.3 1569.3
1529.9 1503.4 1478.5 1452.2 1415.6 1357.3 1278.6 1188.8 1092.7 987.1
861.1 738.8 600.9 448.6 284.9 123.5 0
2699.7 2499.2 2351.5 2262.9 2237.5 2283.3 2379.6 2477.4 2538.3 2542.1
2484.4 2373.3 2239.5 2111.4 2002.1 1909.2 1822.1 1734.4 1649.5 1579.2
1530.3 1498 1471.1 1444.6 1407.3 1349.3 1270.5 1180.9 1085.1 977.9
851.6 729.9 589 428.5 260 113.4 0
2699.7 2509.1 2365.1 2279.1 2255.5 2306.6 2415 2529.6 2602.3 2608
2543.1 2418.8 2272.1 2137.4 2026.1 1931.2 1840.9 1750.3 1663.7 1589.2
1530.9 1492.6 1463.6 1437.1 1399.1 1341.4 1262.3 1172.9 1077.4 968.8
842 721 577.2 408.4 235.2 103.4 0
2699.7 2521.3 2384.6 2302.1 2283.1 2341.8 2465.2 2596 2678.2 2680.5
2602.4 2461 2304.4 2167.1 2047.2 1941 1838.6 1738.3 1646.7 1569.5
1505.7 1462.7 1431.8 1405.2 1366.9 1311.9 1236.4 1150.5 1057.2 949
824 702.2 562.9 377.7 206.4 91.3 0
2699.7 2533.4 2403.9 2325.2 2310.7 2377 2515.3 2662.4 2754.1 2753.1
2661.9 2503.4 2336.6 2196.7 2068.3 1950.7 1836.2 1726.4 1629.6 1549.8
1480.4 1432.7 1400.1 1373.2 1334.8 1282.5 1210.5 1128.2 1037 929.3
806 683.2 548.5 347 177.7 79.3 0
2699.7 2549.1 2429.2 2356 2345.4 2412.8 2546.5 2687.5 2765.8 2746.1
2638 2476.6 2314.8 2172.5 2039.3 1914.9 1794.9 1681.9 1583.4 1504.2
1439.6 1394.6 1366.8 1340.1 1301.3 1246.8 1176.3 1095.8 1009 904
783.1 663.5 532 352.8 193.7 91.6 0
2699.7 2564.8 2454.4 2386.8 2380.1 2448.8 2577.7 2712.7 2777.4 2739.1
2613.9 2449.8 2293.1 2148.4 2010.3 1879 1753.7 1637.3 1537.2 1458.6
1398.8 1356.6 1333.5 1307.2 1267.8 1211 1142.1 1063.4 981.1 878.7
760.2 643.8 515.4 358.6 209.8 103.8 0
2699.7 2580.5 2482.2 2421.9 2417.8 2478.2 2585.3 2688.7 2727.2 2673.7
2549.6 2398.2 2250.2 2107.2 1969.6 1838.4 1714.5 1600.1 1501.9 1424.2
1366.3 1326.9 1301.4 1269.5 1224.5 1160.5 1088 1013.4 937.1 844.2
734.5 623 498.1 360.1 217.3 104.1 0
2699.7 2596.1 2509.9 2456.8 2455.4 2507.8 2593 2664.7 2676.9 2608.3
2485.3 2346.7 2207.4 2066.2 1929 1797.9 1675.4 1563.1 1466.7 1389.7
1333.8 1297 1269.3 1231.8 1181.2 1110 1033.9 963.4 893.2 809.6
708.8 602.1 480.7 361.5 224.8 104.4 0
2699.7 2613.9 2541.3 2498.2 2496.9 2535.2 2589.3 2619.5 2598.4 2518.6
2404.7 2280.6 2152.5 2022.3 1895.6 1774 1658.1 1548.9 1454.7 1378.7
1316.3 1270.9 1232.2 1191.8 1146.2 1087.8 1025.4 966.1 902.5 823.2
722 615.4 491.9 369.4 233.6 106.1 0
2699.7 2631.9 2572.8 2539.7 2538.3 2562.8 2585.5 2574.4 2520 2429.1
2324.2 2214.4 2097.6 1978.5 1862.1 1749.9 1640.8 1534.8 1442.9 1367.5
1298.9 1244.7 1195 1151.8 1111.1 1065.5 1016.8 968.8 911.9 836.8
735 628.6 503 377.3 242.4 107.7 0
2699.7 2651.6 2610.4 2589.5 2590.9 2605.6 2606.1 2566.9 2484.7 2377
2264.1 2156.3 2051.4 1951.2 1854.6 1758.2 1659.5 1559.6 1467 1387.8
1316.8 1262.4 1223.1 1192.8 1164.3 1131.9 1087.5 1027.7 953.7 865.5
757.2 646.3 517.9 384.5 250.2 110.8 0
2699.7 2671.5 2647.9 2639.4 2643.6 2648.7 2626.7 2559.3 2449.5 2324.9
2204 2098.3 2005.4 1924 1847.1 1766.5 1678.3 1584.5 1491.3 1408.1
1334.8 1280.2 1251.2 1233.8 1217.5 1198.4 1158.2 1086.5 995.6 894.2
779.2 664 532.7 391.8 258 114 0
2699.7 2696.1 2690.9 2695 2703.3 2704.4 2671.2 2586.8 2456.8 2310.7
2165.7 2051.7 1968.8 1907.7 1853.8 1791.2 1716.1 1632.2 1537.4 1447.8
1380.9 1344.7 1348.3 1351.9 1340.5 1312.6 1245.2 1135.4 1011.6 894
783.2 666.1 533 387.4 252.3 106.7 0
2699.7 2718.1 2734.4 2754.4 2776.6 2781.3 2756.5 2687.1 2573.5 2443.6
2301.9 2175.7 2073 1991.6 1923.8 1852.3 1771.5 1683.2 1589.2 1514.6
1468.8 1445.7 1442.3 1434.8 1395.2 1319.3 1244.4 1137.7 1011.6 883.9
736.4 588.9 440.8 308.7 193.7 82.4 0
2699.7 2740.9 2780.5 2818.7 2852.8 2867.4 2856.1 2806.9 2722.1 2622.5
2511.4 2409.7 2324.8 2251.6 2179.6 2094.8 1993.7 1882.1 1763.6 1669.9
1607.6 1566.6 1536.8 1501.6 1447.8 1354.1 1260.9 1128.6 969 823.5
668.6 523.2 385.2 267.7 163.7 70 0
2699.7 2763.7 2826.6 2883.1 2928.9 2953.5 2955.8 2926.8 2870.6 2801.4
2720.9 2643.8 2576.6 2511.4 2435.3 2337.3 2215.9 2081 1938.1 1825.2
1746.4 1687.6 1631.4 1568.4 1500.3 1389 1277.3 1119.4 926.4 763
600.9 457.4 329.4 226.7 133.6 57.8 0
2699.7 2787.6 2875.9 2956.1 3017.6 3058.1 3076.3 3066.6 3040.1 3007.6
2975.5 2954 2944 2931.6 2908.1 2868 2812.8 2755.9 2702.9 2659.2
2611.5 2531.1 2397.6 2209.5 1965.2 1672.9 1409.8 1157.1 915.7 730.5
571.4 437.3 321.1 225 134.5 58.5 0
2699.7 2811.4 2925.3 3029.1 3106.3 3162.8 3196.8 3206.5 3209.6 3213.7
3230.1 3264.3 3311.1 3351.5 3381.2 3398.8 3409.9 3430.9 3467.9 3493.3
3476.7 3374.6 3163.8 2850.4 2430.2 1956.7 1542.3 1194.7 904.9 698
542 417.3 312.9 223.6 135.2 59.3 0
2699.7 2835 2974.3 3104.1 3205.4 3275.1 3318.6 3339.4 3355.7 3377.6
3417.4 3479.6 3560.1 3644.1 3739.8 3847 3983.2 4161.2 4395.6 4645.2
4876.9 5027.3 4994.1 4760.8 4326.7 3739.6 3140.6 2553.8 2010.8 1537.3
1115.7 756 487.1 299.6 160.2 66.4 0
2699.7 2858.7 3023.4 3179.1 3304.5 3387.4 3440.4 3472.3 3501.7 3541.4
3604.6 3694.7 3809 3936.6 4098.5 4295.3 4556.4 4891.6 5323.3 5797.2
6277.1 6679.9 6824.4 6671.4 6223.2 5522.5 4739 3913 3116.7 2376.5
1689.4 1094.8 661.5 375.8 185.2 73.6 0
2699.7 2881 3072.7 3260.3 3407.2 3500.1 3558 3591.6 3625.7 3668.1
3728.6 3813.2 3923.3 4049.8 4206.9 4433.5 4757.7 5182.3 5715.4 6349.2
7109.2 7907.5 8615.2 9116.8 9242.2 8714.4 7967.6 7078.8 6109 5057.8
3852.6 2696.5 1737.3 1005.5 452.3 148.1 0
2699.7 2903.3 3121.9 3341.5 3509.8 3612.9 3675.6 3710.8 3749.7 3794.7
3852.7 3931.5 4037.6 4163 4315.3 4571.7 4959.1 5473 6107.5 6901
7941.1 9135.1 10406.2 11562.3 12261.1 11906.3 11196.1 10244.6 9101.4 7739.1
6015.8 4298.2 2813.1 1635.3 719.5 222.7 0
